IESNA:LM-63-2002
[TEST]P940739
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21867
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2913.9 2687 2480.1 2287.4 2130.2 2062.8 2059.3 2094.7 2189.3 2390.2
2703.5 3070 3483.7 3937.6 4318.3 4662.3 4981.5 5334.9 5623.3 5933.1
6314.9 6566.7 6752.3 6991.1 7333.9 8029 9068 10376.6 11455.9 11312.9
9280.8 4976.7 1623.1 689.2 269.5 88.7 0
2913.9 2703.5 2497.8 2302.8 2145.5 2067.5 2068.7 2101.8 2195.2 2393.8
2701.1 3052.2 3467.2 3927 4308.8 4657.6 4969.6 5304.2 5605.6 5916.5
6291.2 6580.9 6780.6 6950.9 7305.5 7958 8946.3 10256.1 11411 11285.7
9457 5255.7 1866.6 717.5 301.4 107.6 0
2913.9 2710.6 2513.2 2326.4 2170.4 2081.7 2069.9 2091.2 2163.3 2315.8
2577 2928.1 3333.6 3767.4 4176.4 4544.1 4851.4 5132.8 5429.5 5767.6
6143.5 6548.9 6879.9 7136.5 7449.7 7980.5 8832.8 10116.6 11577.7 12164
10817.6 7023 2799.3 1250.7 552.1 197.4 0
2913.9 2707.1 2527.4 2352.4 2199.9 2111.3 2085.3 2100.6 2150.3 2262.6
2474.2 2774.4 3132.6 3523.9 3925.8 4346.7 4747.4 5084.3 5401.1 5747.5
6168.3 6589.1 6972.1 7316.1 7715.7 8215.7 8995.9 10270.3 12210.1 14119.2
14085 10399.1 5294.7 2500.2 1156.1 396 0
2913.9 2724.8 2561.7 2410.3 2272 2173.9 2137.3 2144.4 2182.2 2264.9
2415.1 2645.6 2954.1 3285.1 3633.8 4045.2 4524 5024 5466.1 5923.6
6365.7 6858.7 7378.8 7872.9 8426.2 9123.6 10105.9 11552.9 13863.9 16776.6
17822.8 13913.6 9040.9 4639.8 2009.6 625.3 0
2913.9 2722.4 2572.3 2421 2285 2182.2 2140.8 2150.3 2186.9 2267.3
2402.1 2626.7 2923.4 3249.6 3590.1 3992 4475.5 4983.8 5449.6 5928.3
6383.4 6875.2 7395.3 7916.7 8495.9 9215.8 10197 11625 13866.3 16714
17814.5 14122.8 9001.8 4567.7 1965.9 602.9 0
2913.9 2747.2 2611.3 2486 2367.8 2273.2 2224.7 2216.5 2251.9 2324
2439.9 2618.4 2845.4 3118.4 3456.5 3841.9 4343.1 4904.6 5518.1 6170.7
6826.7 7472.2 8081 8673.2 9299.7 10006.6 10804.6 11789.3 13051.8 14246.9
13515.2 9501.9 4072.4 1296.8 468.1 114.7 0
2913.9 2778 2670.4 2578.2 2490.7 2413.9 2364.2 2340.6 2356 2418.6
2520.3 2652.7 2827.6 3071.1 3403.3 3824.2 4327.7 4907 5535.9 6176.6
6786.6 7369.3 7923.8 8458.1 8939.2 9358.8 9688.7 9874.2 9720.6 8557.4
5440.1 1903.2 747.1 429.1 212.8 73.3 0
2913.9 2820.5 2748.4 2687 2632.6 2579.4 2546.3 2535.6 2546.3 2587.7
2657.4 2756.7 2904.5 3131.4 3434.1 3818.2 4282.8 4807.7 5343.2 5865.7
6346.8 6823.2 7218 7567.9 7824.5 7952.1 7904.8 7532.5 6512.3 4386.8
1814.6 779 533.1 374.7 240 104 0
2913.9 2861.9 2827.6 2802.8 2779.2 2761.4 2757.9 2773.3 2805.2 2863.1
2939.9 3041.6 3179.9 3389.1 3657.5 4010.9 4446 4936.5 5450.8 5985.1
6527.7 7063.2 7559.7 7987.6 8326.9 8459.3 8202.7 7214.5 5115 2307.5
956.3 612.3 433.8 296.7 193.9 88.7 0
2913.9 2922.2 2926.9 2939.9 2954.1 2975.4 3007.3 3061.7 3136.2 3230.7
3352.5 3501.4 3708.3 3996.7 4373.8 4831.3 5349.1 5897.6 6467.4 7038.3
7604.6 8160.2 8682.7 9040.9 9110.6 8737 7745.2 5992.2 3467.2 1299.1
671.4 464.6 321.5 198.6 118.2 42.6 0
2913.9 2938.8 2960 2995.5 3026.2 3062.9 3112.5 3172.8 3256.7 3358.4
3480.2 3638.6 3847.8 4123.2 4456.6 4845.5 5272.3 5719.1 6182.5 6636.4
7070.3 7500.6 7865.8 8073.9 7984 7488.7 6491 4950.7 2821.7 1069.8
571 388.9 269.5 162 88.7 24.8 0
2913.9 2957.7 3001.4 3048.7 3100.7 3145.6 3207.1 3276.8 3350.1 3448.2
3557 3679.9 3839.5 4039.3 4272.2 4533.4 4818.3 5111.5 5411.7 5695.5
5961.4 6176.6 6287.7 6197.9 5833.8 5139.9 4181.2 3028.6 1720 789.7
481.1 340.5 241.2 157.2 93.4 31.9 0
2913.9 2980.1 3057 3136.2 3204.7 3257.9 3315.8 3360.8 3395 3428.1
3451.8 3469.5 3486.1 3494.3 3481.3 3423.4 3317 3188.2 3061.7 2876.1
2572.3 2183.4 1808.6 1496.6 1241.2 1039.1 881.9 758.9 654.9 566.2
476.4 398.4 323.9 242.3 154.9 56.7 0
2913.9 3013.2 3111.3 3207.1 3272.1 3314.7 3337.1 3345.4 3327.7 3296.9
3252 3185.8 3078.2 2938.8 2763.8 2569.9 2380.8 2199.9 2021.4 1841.7
1659.7 1494.2 1352.3 1212.9 1091.1 984.7 896 819.2 744.7 670.3
582.8 498.9 401.9 300.3 176.1 69.7 0
2913.9 3041.6 3164.5 3252 3306.4 3324.1 3313.5 3294.6 3250.8 3188.2
3085.3 2924.6 2740.2 2564 2428.1 2315.8 2190.5 2046.2 1898.5 1760.2
1647.9 1587.6 1500.1 1379.5 1264.9 1160.8 1055.6 952.8 861.8 774.3
673.8 563.9 436.2 308.5 179.7 86.3 0
2913.9 3065.2 3196.5 3278 3307.6 3298.1 3280.4 3240.2 3168.1 3055.8
2906.8 2748.4 2605.4 2480.1 2360.7 2243.7 2119.5 1988.3 1873.7 1787.4
1761.4 1754.3 1694 1594.7 1487.1 1377.2 1244.8 1114.7 994.2 892.5
793.2 683.3 574.5 443.3 309.7 160.8 0
2913.9 3090.1 3224.8 3296.9 3302.8 3278 3246.1 3184.6 3073.5 2937.6
2815.8 2715.3 2607.8 2482.5 2343 2205.8 2062.8 1928 1803.9 1733
1709.3 1678.6 1642 1579.3 1470.6 1361.8 1267.2 1179.8 1112.4 1037.9
944.5 845.2 737.6 611.2 478.8 284.9 0
2913.9 3105.4 3239 3292.2 3286.3 3249.6 3200 3114.9 2988.4 2874.9
2795.7 2718.9 2623.1 2499 2347.7 2173.9 2002.5 1840.6 1698.7 1636.1
1569.9 1524.9 1471.7 1358.3 1246 1159.7 1087.6 1035.5 994.2 929.1
865.3 768.4 659.6 553.2 427.9 254.2 0
2913.9 3111.3 3252 3296.9 3278 3239 3176.4 3066.4 2943.5 2852.5
2785.1 2715.3 2625.5 2510.8 2351.2 2155 1938.7 1744.8 1594.7 1520.2
1437.5 1363 1257.8 1132.5 1036.7 963.4 905.5 857 805 744.7
699.8 606.4 494.1 404.3 310.9 156 0
2913.9 3129.1 3261.5 3299.3 3279.2 3234.3 3157.4 3046.3 2923.4 2838.3
2774.4 2697.6 2613.7 2490.7 2332.3 2137.3 1915 1696.3 1533.2 1423.3
1313.3 1233 1119.5 1026.1 936.2 866.5 810.9 767.2 730.6 689.2
728.2 604.1 461 352.3 261.2 108.8 0
2913.9 3127.9 3263.8 3302.8 3281.6 3231.9 3163.4 3047.5 2921 2840.6
2774.4 2701.1 2619.6 2500.2 2345.3 2149.1 1925.7 1702.3 1528.5 1412.6
1302.7 1218.8 1107.6 1011.9 922.1 851.1 795.6 753 721.1 679.7
751.8 556.8 440.9 354.6 263.6 108.8 0
